SLUUBT5C November 2018 – June 2021 BQ40Z80
This command returns the cell voltages, cell currents, and cell powers for cells 5–7 on ManufacturerBlockAccess() or ManufacturerData().
Status | Condition |
---|---|
Activate | 0x007B to ManufacturerBlockAccess() or ManufacturerAccess() |
Action: Output 18 bytes of data on ManufacturerBlockAccess() or ManufacturerData() in the following format: aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjj where:
Value | Description | Unit |
---|---|---|
AAaa | Cell Voltage 5 | mV |
BBbb | Cell Current 5. Simultaneous current measured during Cell Voltage 5 measurement | mA |
CCcc | Cell Power 5. Calculated using Cell Voltage 5 and Cell Current 5 data | cW |
DDdd | Cell Voltage 6 | mV |
EEee | Cell Current 6. Simultaneous current measured during Cell Voltage 6 measurement | mA |
FFff | Cell Power 6. Calculated using Cell Voltage 6 and Cell Current 6 data | cW |
GGgg | Cell Voltage 7 | mV |
HHhh | Cell Current 7 | mA |
IIii | Cell Power 7. Calculated using Cell Voltage 7 and Cell Current 7 data | cW |