SLUUBZ3C May   2020  – October 2022

 

  1. 1 Using the UCC28782EVM-030 65-W USB-C PD High-Density Active-Clamp Flyback Converter
    1.     Trademarks
  2. 2 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  3. 3 Description
  4. 4 Electrical Performance Specifications
  5. 5 Schematic Diagram
  6. 6 Description
    1. 6.1 Typical Application
    2. 6.2 Using the EVM on a Load with USB-C PD Communication
    3. 6.3 Using the EVM on a Load without USB-C PD Communication
  7. 7 Test Setup
    1. 7.1 Test Setup Requirements
    2. 7.2 Test Setup Diagram
    3. 7.3 Test Points
  8. 8 Performance Data and Typical Characteristic Curves
    1. 8.1  Efficiency Result of 4-Point Average on 20-Vout
    2. 8.2  Efficiency Result of 4-Point Average at 15-Vout
    3. 8.3  Efficiency Result of 4-Point Average at 9-Vout
    4. 8.4  Efficiency Result of 4-Point Average at 5-Vout
    5. 8.5  Efficiency Typical Results
    6. 8.6  Output Characteristics
    7. 8.7  Switching Frequency
    8. 8.8  Key Switching Waveforms and Operation Mode Load Current
    9. 8.9  Start Up
    10. 8.10 Output Voltage Adjustment by USB-C PD
    11. 8.11 Line Transient Response
    12. 8.12 Output Ripple Voltage
    13. 8.13 Boost Function for VDD Bias
    14.     29
    15. 8.14 X-Capacitor Discharge
    16. 8.15 USB-C PD Over Current Limit
    17. 8.16 Load Transient Response
    18. 8.17 EN55022 Class B Conducted EMI Test Result
    19. 8.18 Thermal Images at Full Load (20V and 3.25 A)
  9. 9 Transformer Details
  10. 10EVM Assembly and Layout
  11. 11List of Materials
  12. 12Revision History

Description

The UCC28782EVM-030 is a 65-W USB-C PD evaluation module (EVM) for evaluating an off-line active-clamp flyback adapter for notebook charging and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. The EVM is intended for evaluation purposes and is not intended to be an end product. The UCC28782EVM-030 converts input voltage of 90 VRMS to 264 VRMS down to USB-C PD selectable output voltage 20 VDC, with a max 3.25 A, and to 5 VDC, 9 VDC, and 15 VDC, with a max 3.00-A output current rating and a 160-ms limit for over-power capability. The main devices used in this design are active clamp flyback controller, UCC28782, and integrated GaN half-bridge, LMG2610. Please read this user's guide thoroughly before applying power to this board.

GUID-20220808-SS0I-TQD1-G6VX-KVGCMW2PZRMT-low.jpgFigure 3-1 UCC28782EVM-030 top View
GUID-20220808-SS0I-Z04Z-9RHZ-4QKH5LSMRTWS-low.jpgFigure 3-2 UCC28782EVM-030 bottom View
GUID-ADAC87B0-5724-4FEA-8940-E419FEA5D4B4-low.pngFigure 3-3 High-Density Configuration