SLUUC03A February 2019 – December 2022
A summary of TPS566235EVM-036 specification is provided in Table 2-1. TPS566235EVM-036 is designed for VIN = 4.5 V - 18 V, VOUT = 1.05 V, the junction temperature TJ is 25°C for all measurement, unless otherwise noted.
| SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|
| Input voltage | 4.5 | 12 | 18 | V | |
| Output voltage set point | 1.05 | V | |||
| Output current range | 0 | 6 | A | ||
| FB voltage | TJ = 25°C | 594 | 600 | 606 | mV |
| Operating frequency | VIN = 12 V, IOUT = 6 A | 600 | kHz | ||
| Soft start time | Internal fixed soft start time | 1 | mS | ||
| Over current limit | Valley current set point | 7.6 | A |