SLUUC57B october   2019  – august 2023

 

  1.   1
  2.   BQ79600-Q1 Evaluation Module
  3.   Trademarks
  4. 1General Description
    1. 1.1 Key Features
    2. 1.2 Key Electrical Parameters
  5. 2Theory of Operation
    1. 2.1 Compatibility with Battery Monitoring Devices
  6. 3Connectors
    1. 3.1 Primary Input and Output Connectors
      1. 3.1.1 Jumper Placements
      2. 3.1.2 Power Supply
      3. 3.1.3 Host Interface
      4.      14
      5. 3.1.4 High-Side and Low-Side Communications
  7. 4BQ79600EVM Quick Start Guide
    1. 4.1 Required Devices for Using the Example Code *Not Available Yet*
    2. 4.2 Power Connections
    3. 4.3 Connecting the BQ79600EVM to TMS570 LaunchPad
    4. 4.4 Connecting BQ79600EVM to BQ79616EVM
    5. 4.5 Connecting BQ79600EVM to BQ79606EVM
    6.     22
    7. 4.6 Software *Not yet available*
    8. 4.7 GUI
      1. 4.7.1 GUI UART Connection
  8. 5Physical Dimensions
    1. 5.1 Board Dimensions
    2. 5.2 Board Mounting
  9. 6Schematics, Assembly, Layout, and Bill of Materials (BOM)
    1. 6.1 Schematics
    2. 6.2 Assembly
    3. 6.3 Layout
    4. 6.4 Bill of Materials (BOM)
  10. 7Revision History

Bill of Materials (BOM)

Table 6-1 lists the bill of materials for BQ79600EVM.

Table 6-1 Bill of Materials
DesignatorQtyValueDescriptionPackage ReferencePart NumberManufacturer
!PCB11Printed Circuit BoardBMS030Any
C110.1µFCAP, CERM, 0.1 µF, 50 V, ±5%, X7R, 06030603C0603C104J5RACTUKemet
C2, C320.47µFCAP, CERM, 0.47 µF, 16 V, ±10%, X7R, AEC-Q200 Grade 1, 06030603GCM188R71C474KA55DMuRata
C410.1µFCAP, CERM, 0.1 µF, 10 V, ±10%, X7R, AEC-Q200 Grade 1, 04020402GCM155R71A104KA55DMuRata
C7, C8, C9, C10, C11, C12, C13, C148100 pFCAP, CERM, 100 pF, 50 V,±5%, C0G/NP0, AEC-Q200 Grade 1, 06030603GCM1885C1H101JA16JMuRata
D21GreenLED, Green, SMDLED_0805LTST-C170KGKTLite-On
D31RedLED, Red, SMDRed 0805 LEDLTST-C170KRKTLite-On
D4, D5228 V Clamp 13 A (8/20µs) Ipp Tvs Diode Surface Mount TO-236ABSOT23-3PESD5V0L2BT,215Nexperia
H1, H2, H33Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panheadScrewNY PMS 440 0025 PHB&F Fastener Supply
H4, H5, H63Standoff, Hex, 0.5"L #4-40 NylonStandoff1902CKeystone
J1, J3, J6, J10, J11, J126Header, 100mil, 3x1, THHeader, 3x1, 100mil, TH800-10-003-10-001000Mill-Max
J21Header, 0.5mm, 6x1, R/A, Gold, THHeader, 0.5mm, 6x1, R/A, TH22-12-4062Molex
J41CONN HEADER 10POS .100 DL R/A AUHDR10TSW-105-08-L-D-RASamtec
J5, J8, J133Header, 2.54mm, 1x2, Tin, Black, THHeader, 2.54mm, 2x1, THPEC01DAANSullins Connector Solutions
J7, J92Receptacle, 2.54mm, 10x2, Tin, THReceptacle, 2.54mm, 10x2, THSSQ-110-03-T-DSamtec
J14, J152Header(shrouded), 2.54mm, 4x1, R/A, Gold, THHeader(shrouded), 2.54mm, 4x1, R/A, TH70551-0038Molex
J16, J172Header, 100mil, 2x1, Tin, THHeader, 2 PIN, 100mil, TinPEC02SAANSullins Connector Solutions
J18, J192Header, 100mil, 3x1, Tin, THHeader, 3 PIN, 100mil, TinPEC03SAANSullins Connector Solutions
LBL11Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per rollPCB Label 0.650 x 0.200 inchTHT-14-423-10Brady
Q1120 VMOSFET, N-CH, 20 V, 0.2 A, AEC-Q101, SC-89SC-89RE1C002UNTCLRohm
R1110RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW060310R0JNEAVishay-Dale
R4, R12, R18, R19, R205100kRES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW0603100KFKEAVishay-Dale
R5, R112200RES, 200, 5%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW0603200RJNEAVishay-Dale
R6110MegRES, 10 M, 5%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW060310M0JNEAVishay-Dale
R7, R9, R37, R38, R39, R40, R41, R42, R43, R44100RES, 0, 5%, 0.1 W, 06030603RC0603JR-070RLYageo
R13, R14, R15, R16, R17510.0kRES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW060310K0FKEAVishay-Dale
R23, R24, R33, R34451RES, 51, 5%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW060351R0JNEAVishay-Dale
R27, R28, R29, R304499RES, 499, 1%, 0.1 W, 06030603RC0603FR-07499RLYageo
SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8, SH99Shunt, 100mil, Gold plated, BlackShunt 2 pos. 100 mil881545-2TE Connectivity
T3, T42Transformer, 618 uH, SMT9.7x9.5mmCEP99Sumida
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP10, TP11, TP12, TP1311Test Point, Multipurpose, White, THWhite Multipurpose Testpoint5012Keystone
TP8, TP92Test Point, Multipurpose, Red, THRed Multipurpose Testpoint5010Keystone
TP15, TP16, TP173Terminal, Turret, TH, TripleKeystone1598-21598-2Keystone
TP181Test Point, Multipurpose, Black, THBlack Multipurpose Testpoint5011Keystone
U11BQ79600PWQ1, PW0016A (TSSOP-16)PW0016ABQ79600PWQ1Texas Instruments
C5, C600.01µFCAP, CERM, 0.01 µF, 50 V, ±10%, X7R, 06030603CL10B103KB8NCNCSamsung Electro-Mechanics
C15, C16, C17, C1802200 pFCAP, CERM, 2200 pF, 2000 V,±10%, X7R, AEC-Q200 Grade 1, 120612061206J2K00222KXRKnowles Capacitors
D105.1VDiode, Zener, 5.1 V, 300 mW, AEC-Q101, SOD-323SOD-323SZMM3Z5V1ST1GON Semiconductor
FID1, FID2, FID3, FID4, FID5, FID60Fiducial mark. There is nothing to buy or mount.N/AN/AN/A
L1, L20470 µHCoupled inductor, 470 µH, 0.4 A, 0.35 ohm, SMD5x3.3mm744242471Wurth Elektronik
R20100kRES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW0603100KFKEAVishay-Dale
R301.00MegRES, 1.00 M, 1%, 0.1 W, 06030603RC0603FR-071MLYageo
R8, R10, R21, R22, R25, R26, R31, R32, R35, R36, R47, R48, R49, R50, R51, R52, R53, R5400RES, 0, 5%, 0.1 W, 06030603RC0603JR-070RLYageo
R45, R46, R55, R5600RES, 0, 5%, 0.333 W, AEC-Q200 Grade 0, 08050805CRCW08050000Z0EAHPVishay-Dale
T1, T20BMS TRANSFORMERSMT_TRANSFORMER_8MM89_10MM09HMU1228NLPulse
TP140Test Point, Multipurpose, White, THWhite Multipurpose Testpoint5012Keystone