SLUUC67A August   2020  – April 2021 TPS562202

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Start-Up
    4. 4.4 Shut-Down
    5. 4.5 Output Voltage Ripple
    6. 4.6 Input Voltage Ripple
    7. 4.7 Load Transient Response
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Load Transient Response

The TPS562202EVM response to load transient is shown in Figure 4-9. The current steps are indicated in Figure 4-9. The loading step slew rate is 2.5 A/μs. Total peak-to-peak voltage variation is as shown.

GUID-20200819-CA0I-QQXV-LFSG-DLRGMX42MHRT-low.gif Figure 4-9 Load Transient Response, 10% to 90% (0.2 A - 1.8 A) Load Step