SLUUC77 July   2020  – MONTH  LMR50410-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  4. 3 LMR50410QEVM Schematic
  5. 4Board Layout
  6. 5Bill of Materials

Bill of Materials

Table 5-1 Bill of Materials
DESIGNATORQUANTITYVALUEDESCRIPTIONPACKAGE REFERENCEPART NUMBERMANUFACTURER
C112.2 μFCAP, CERM, 2.2 μF, 50 V, ±10%, X7R, 08050805
C210.1 μFCAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 06030603
C310.1 μFCAP, CERM, 0.1 μF, 25 V, ±10%, X7R, 04020402
C4110 μFCAP, CERM, 10 μF, 25 V, ±10%, X7R, 08050805
C610.1 μFCAP, CERM, 0.1 μF, 25 V, ±10%, X7R, 06030603
JP11Header, 100 mil, 3x1, Tin, THHeader, 3 PIN, 100mil, Tin
L113.3-µH Shielded Molded Inductor 2.5-A 76-mΩ Max NonstandardSMT_IND_4MM06_4MM0674437324033Wurth Electronics
R11402 kRES, 402 k, 1%, 0.1 W, 06030603
R21133 kRES, 133 k, 1%, 0.1 W, 06030603
R3151RES, 51, 5%, 0.1 W, 06030603
R4151.0 kRES, 51.0 k, 1%, 0.1 W, 06030603
R5122.1 kRES, 22.1 k, 1%, 0.1 W, 06030603
SH-J111x2Shunt, 100 mil, Gold plated, BlackShunt
TP1, TP2, TP3, TP44Terminal, Turret, TH, DoubleKeystone1502-2
TP61Test Point, Multipurpose, Red, THRed Multipurpose Testpoint
TP7, TP82Test Point, Multipurpose, Yellow, THYellow Multipurpose Testpoint
TP91Test Point, Multipurpose, Black, THBlack Multipurpose Testpoint
U11LMR50410YQDBVRQ1, DBV0006A (SOT-23-6)DBV0006ALMR50410YQDBVRQ1Texas Instruments
C5022 μFCAP, CERM, 22 μF, 25 V, ±20%, X7R1812
C7022 pFCAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, 06030603
C8047 μFCAP, AL, 47 μF, 50 V, ±20%, 0.6 Ω, SMDF80
C9, C10, C1102.2 μFCAP, CERM, 2.2 μF, 50 V, ±10%, X7R, 08050805
L201000 ΩFerrite Bead, 1000 Ω at 100 MHz, 1.5 A, 18061806BLM41PG102SN1LMuRata
L301 μHInductor, Shielded, Metal Composite, 1 µH, 2.9 A, 0.048 Ω, SMD2x1.6mmDFE201612E-1R0MMuRata
L40600 ΩFerrite Bead, 600 Ω at 100 MHz, 1.5 A, 12061206BLM31PG601SH1LMuRata
TP50Terminal, Turret, TH, DoubleKeystone1502-2