SLUUC79A May   2020  – February 2022 TPS51215A

 

  1. 1Introduction
  2. 2Performance Specification Summary
  3. 3Test Setup and Results
    1. 3.1 Input/Output Connections
    2. 3.2 Start-Up Procedure
    3. 3.3 Power Up
    4. 3.4 Power Down
  4. 4Board Layout
  5. 5Board Profile, Schematic, List of Materials, and Reference
    1. 5.1 Board Profile
    2. 5.2 Schematic
    3. 5.3 List of Materials
    4. 5.4 Reference
  6. 6Revision History

Start-Up Procedure

  1. Jump the JP2 and JP4 accordingly or connect external drive signals to the TP28 and TP30.
  2. Jump JP1 accordingly.
  3. Apply proper DC voltage to J1 and J2. Apply J2 12 V with external power source first and then apply J1 5 V with another power source.
  4. Jump the JP3 accordingly or connect external drive signals to TP29.
  5. Check the output.
  6. Apply loading to the output connectors.
  7. Check the output again.