SLUUCA6 October 2021 BQ27Z746
This command instructs the device to return Impedance Track related gauging information on MACData().
| Status | Condition | Action |
|---|---|---|
| Activate | 0x0074 to AltManufacturerAccess() | Outputs 20 bytes of IT data values on MACData() in the following format: AABBCCDDEEFFggGGhhHHiiIIjjJJkkKKllLLmmMM where: AA: BB: LStatus—Learned status of resistance table Bit 3 | Bit 2 | Bit 1| Bit 0 QMax | ITEN | CF1 | CF0 CF1, CF0: QMax Status 0,0 = Battery OK 0,1 = QMax is first updated in the learning cycle. 1,0 = QMax and resistance table updated in the learning cycle ITEN: IT enable 0 = IT disabled 1 = IT enabled QMax: QMax field updates 0 = QMax is not updated in the field. 1= QMax is updated in the field. CC: Cell Grid 0. Active grid point of Cell 1 DD: EE: FF: GGggHHhh: State Time. Time passed since last state change (DISCHARGE, CHARGE, RELAX) IIii: DOD0_0. Depth of discharge for Cell 1 JJjj: DOD0 Passed Q. Passed capacity since the last DOD0 update KKkk: DOD0 Passed E. Passed energy since last DOD0 update LLll: DOD0 Time. Time passed since the last DOD0 update MMmm: Cell 1 DODEOC. Depth of discharge at valid charge termination for Cell 1 |