SLUUCA9A September 2020 – April 2021
The input voltage source VIN should be a 0-V to 20-V variable DC source capable of supplying a minimum of 6 ADC to support 20-A load with 5-V input. Connect input VIN and GND to T2 and T3. If the output voltage of the EVM is increased, the power supply may need to be capable of supplying more current.