SLUUCD0 March   2024 BQ25758

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
      1. 1.4.1 General Safety Information
  6. 2Hardware
    1. 2.1 Board Parameters
    2. 2.2 IO and Jumper Descriptions
    3. 2.3 Recommended Operating Conditions
    4. 2.4 Equipment
    5. 2.5 Equipment Setup
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  8. 4Revision History

Equipment Setup

GUID-20240205-SS0I-40WW-HMMK-QTZLPMPPK4H7-low.svg

Use the following guidelines to set up the equipment:

  1. Set power supply #1 for 20 VDC, 8 A current limit and then turn off the supply.
  2. Connect the output of power supply #1 in series with a current meter to J1 (VIN and PGND).
  3. Connect a voltage meter across J1 (VIN) and J1 (PGND).
  4. Connect load #1 in series with a current meter to J3 (VOUT and PGND).
  5. Connect a voltage meter across J3 (VOUT and PGND).
  6. Set electronic load to CC mode at 4A. Turn off load #1.
  7. Connect J5 to the EV2400. Connect J5 to the I2C PORT 2 on the EV2400.
  8. Make sure the jumpers are installed as indicated in IO and Jumper Descriptions.
  9. Turn on the computer and power supply #1. Open the bqStudio software.
    1. Select Charger and click the Next button.
      GUID-078C5EC8-49E6-48F2-8CC2-6886C5A3D5F6-low.jpg
    2. Select Charger_1_00_BQ25758.bqz on the Select a Target Page.
    3. After selecting the target device, click Field View and then click the Read Register button.
    GUID-20240205-SS0I-WGS3-RNZT-KNPQFJ6KWQ6T-low.svg
  10. Set WATCHDOG to disabled.
    GUID-20240205-SS0I-LXQB-K50M-6JMSGFLSMD1W-low.svg
  11. In 16 Bit Registers, VOUT_REG default is 5000mV
  12. Buck Test: Set VOUT_REG to 5V (5000mV), measure

    V(J1(VAC)) = 20 V ± 0.5 V

    I(J1(IAC)) = 1 A ± 0.5 A

    V(J3(VOUT)) = 5 V ± 0.5 V

    I(J3(IOUT)) = 4 A ± 0.5 A

  13. Buck-Boost Test: Set VOUT_REG to 20V (20000mV), measure

    V(J1(VAC)) = 20 V ± 0.5 V

    I(J1(IAC)) = 4 A ± 0.5 A

    V(J3(VOUT)) = 20 V ± 0.5 V

    I(J3(IOUT)) = 4 A ± 0.5 A

  14. Boost Test: Set VOUT_REG to 36V (360000mV), measure

    V(J1(VAC)) = 20 V ± 0.5 V

    I(J1(IAC)) = 7.2 A ± 0.5 A

    V(J3(VOUT)) = 38 V ± 0.5 V

    I(J3(IOUT)) = 4 A ± 0.5 A