SLUUCE0 April 2021
Table 5-1 lists a list of materials for this EVM.
| DESIGNATOR | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| C1 | 1 | Capacitor, ceramic, 470 pF, 50 V, ±5%, C0G/NP0, 0603 | GRM1885C1H471JA01D | Murata |
| C2, C3 | 2 | Capacitor, ceramic, 10 µF, 6.3 V, ±20%, X7R, 0603 | GRM188Z71A106KA73D | Murata |
| C5, C6 | 2 | Multilayer Ceramic Capacitors MLCC - SMD/SMT 22UF 6.3V 20% 0805 | GRM21BZ70J226ME44L | Murata |
| C9 | 1 | CAP, TA, 68 uF, 20 V, +/- 10%, 0.15 ohm, SMD | T495D686K020ATE150 | Kemet |
| C10, C11, C12, C13 | 4 | CAP, CERM, 0.01 uF, 50 V, +/- 10%, C0G/NP0, 0402 | GCM155R71H103KA55D | Murata |
| L1 | 1 | Inductor, 220 nH, 16.8 A, 5.8 mΩ, SMD, 4040 | XAL4020-221MEB | Coilcraft |
| R1 | 1 | Resistor, 51.1 kΩ, 1%, 0.1 W, 0402 | Std | Std |
| R2,R4,R6 | 3 | Resistor, 100 kΩ, 1%, 0.1 W, 0402 | Std | Std |
| R3 | 1 | Resistor, 1.0 MΩ, 1%, 0.1 W, 0402 | Std | Std |
| R5 | 1 | Resistor, 49.9 Ω, 1%, 0.1 W, 0402 | Std | Std |
| U1 | 1 | 2.4-V to 5.5-V Input, 6-A Step-Down Converter in 1.5-mm x 2.5-mm QFN Package | TPS62867RQY | Texas Instruments |