SLUUCE7 February   2021 UCC5870-Q1

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Features
    2. 1.2 I/O Description
  3. 2Electrical Specifications
  4. 3Test Equipment, Setup and Example Waveforms
    1. 3.1 Equipment
      1. 3.1.1 Power Supplies
      2. 3.1.2 LaunchPad LAUNCHXL-F28379D and a Computer
    2. 3.2 Test Setup
      1. 3.2.1 DC Power Supply Settings
      2. 3.2.2 Bench Setup For The Test
    3. 3.3 Test Example Waveforms
  5. 4EVM Other Configuration Option: Using Other MCU Control Board
  6. 5Schematic
  7. 6Layout Diagrams
  8. 7Bill of Materials

Bench Setup For The Test

The bench setup includes power supplies, oscilloscope and LaunchPad USB connections.

Follow the connection procedure below. Figure 3-1 can be used as a reference.

  • Make sure the outputs of DC voltage power supplies are off before connection;
  • Connect 12V and 3.3V power supplies;
  • Plug in the LaunchPad LAUNCHXL-F28379D on top of the EVM board;

  • Connect oscilloscope probes to corresponding test pins;
  • Connect the LaunchPad LAUNCHXL-F28379D to computer through USB cable.
GUID-20201214-CA0I-QNZZ-KHNC-JPPG1M7HXCLQ-low.svgFigure 3-1 Bench Setup Configuration