SLUUCF8 March   2021 TPS53676

 

  1.   Trademarks
  2. Introduction
  3. Features
  4. Applications
  5. System Description
    1. 4.1 Phase configuration selection
    2. 4.2 Jumper details
    3. 4.3 On-board load transient
  6. Test Equipment
  7. Test Procedure
    1. 6.1 Start-up Test
    2. 6.2 Shut down Test
    3. 6.3 Steady-state Test
    4. 6.4 Load Transient Test
    5. 6.5 Efficiency Plot
    6. 6.6 Bode plot
  8. Fusion GUI
  9. Evaluation Module (EVM) Hardware
  10. Schematic and Bill of Materials
  11. 10Read This First
    1. 10.1 About This Manual
    2. 10.2 Glossary
    3. 10.3 Related Documentation
    4. 10.4 Support Resources

Phase configuration selection

This EVM supports testing of both rails (RAILA and RAILB). The maximum number of phases available for RAIL A is seven phases and for RAILB is two phases. PWM6 and PWM7 pins share control for both rails. The GUI allows the user to enable or disable phases. (see Figure 7-8) See also the TPS53676 data sheet for more details. Select the jumper settings for phase configuration 7+0,6+1,5+2 as shown in Table 4-1 and Table 4-2.

Table 4-1 Resistor settings for Phase configuration selection
Phase configurationR24R26R27R28R195R197R203R204
7+0DNPDNPDNPDNPPopulatePopulatePopulatePopulate
6+1(Default)PopulateDNPDNPPopulatePopulatePopulateDNPDNP
5+2PopulatePopulatePopulatePopulateDNPDNPDNPDNP
Table 4-2 Jumper settings for Phase configuration selection
Phase configurationJumper J10Jumper J11Jumper J12Jumper J13
7+0 (Default)1-2 short1-2 short1-2 short1-2 short
6+11-2 short1-2 short2-3 short2-3 short
5+22-3 short2-3 short2-3 short2-3 short