SLUUCF9A March   2021  – April 2021 TPS566231 , TPS566238

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Start-Up
    4. 4.4 Shut-Down
    5. 4.5 Output Voltage Ripple
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Board Profile, Schematic, List of Materials, and Reference
    1. 6.1 Board Profile
    2. 6.2 Schematic
    3. 6.3 List of Materials
    4. 6.4 Reference
  8. 7Revision History

Start-Up Procedure

  1. Ensure that the jumper at JP2 (Enable control) pins 2 and 3 are covered to shunt EN to GND, disabling the output.
  2. Apply appropriate input voltage to VIN (J1-1) or TP1 and GND (J1-2) or TP6. and be noted that the board can't support hot plug-in. The input lines should be connected between J1 and external power source first before turning on the external input power supply.
  3. Move the jumper at JP2 (Enable control) from pins 2(EN) and 3(OFF), to pins 1(ON) and 2(EN) and make JP1 pin 1 and pin 2 are covered, then the output can be enabled.
  4. Apply the loading to Vout (J2-1) or TP4 and GND (J2-2) or TP10.