SLUUCG4 November   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Before You Begin
  4. 2Performance Characteristics
  5. 3Test Point Descriptions
  6. 4Test Setup
  7. 5Configurations
    1. 5.1 Mode Selection
    2. 5.2 ILIM Selection
    3. 5.3 Soft-Start Selection
  8. 6Schematics
  9. 7PCB Layout
  10. 8BOM

ILIM Selection

ILIM can be set by J10.

Table 5-2 TPS548B27EVM ILIM Pin Selection

LS OCL (A)

(Valley Current Detection)

Pin 1 ILIM Connection

Jumper Setting
19A12.1 kΩ ±1% to AGNDShort Pins 1 and 2
26A

16.2

kΩ ±1% to AGND
Short Pins 3 and 4
33A

21.5

kΩ ±1% to AGND
Short Pins 5 and 6
39A24.9 kΩ ±10% to AGNDShort Pins 7 and 8