SLUUCG9 October   2021 LMR51420

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2EVM Setup
    1. 2.1 Ajusting the Output Voltage
  4. 3PCB Layouts
  5. 4Schematics
  6. 5LMR51420EVM Bill of Materials

Features

  • 4.5-V to 36-V input voltage range
  • Default 5-V output
  • Up to 2-A output current
  • 500-kHz switching frequency
  • Hiccup mode short current protection
  • Internal compensation

The EVM contains one DC/DC converter (see Table 1-1).

Table 1-1 Device and Package Configurations
CONVERTER EVM DEVICE PACKAGE
U1 LMR51420EVM PLMR51420 SOT23-6