SLUUCI9A January 2022 – December 2022 UCC28781
UCC28781EVM-053 list of materials for the schematic diagrams shown in Section 5.
| Designator | Quantity | Description | Part Number | Manufacturer |
|---|---|---|---|---|
| C1 | 1 | CAP, AL, 15 µF, 400 V, +/- 20%, AEC-Q200 Grade 2, TH | UVC2G150MPD | Nichicon |
| C2 | 1 | CAP, AL, 82 µF, 400 V, +/- 20%, TH | 400BXW82MEFR18X25 | Rubycon |
| C3 | 1 | CAP, Film, 0.33 µF, X2 275 VAC, +/- 10%, TH | 890324024003 | Wurth Elektronik |
| C4, C5 | 2 | CAP, CERM, 0.1 uF, 630 V, +/- 10%, X7R, 1210 | C1210C104KBRAC7800 | Kemet |
| C6 | 1 | CAP, CERM, 1000 pF, 630 V, +/- 10%, X7R, 1206 | GRM31BR72J102KW01L | MuRata |
| C7 | 1 | CAP, Aluminum Polymer, 680 uF, 20 V, +/- 20%, 0.012 ohm, TH | APSG200ELL681MJB5S | Chemi-Con |
| C8 | 1 | CAP, CERM, 10 µF, 25 V,+/- 5%, X7R, AEC-Q200 Grade 1, 1206 | C1206C106J3RACAUTO | Kemet |
| C9, C26 | 2 | CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 | GRM32ER71E226KE15L | MuRata |
| C10 | 1 | CAP, CERM, 10 uF, 50 V, +/- 10%, X5R, 1206 | C3216X5R1H106K160AB | TDK |
| C11, C17 | 2 | CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0402 | GRM155R71H104ME14D | MuRata |
| C12 | 1 | CAP, CERM, 1 uF, 16 V, +/- 10%, X6S, 0402 | C1005X6S1C105K050BC | TDK |
| C13, C14 | 2 | CAP, CERM, 330 pF, 50 V, +/- 10%, X7R, 0402 | GRM155R71H331KA01D | MuRata |
| C15 | 0 | Not used, 0805 | GRM21AR72E102KW01D | MuRata |
| C16 | 1 | CAP, CERM, 1500 pF, 250 V, +/- 10%, X7R, 0805 | GRM21AR72E152KW01D | MuRata |
| C18 | 0 | Not used, 1210 | GMK325BJ226MM-P | Taiyo Yuden |
| C19, C21 | 2 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402 | GRM1555C1H101JA01D | MuRata |
| C20 | 1 | CAP, CERM, 2200 pF, X1 400 VAC/Y1 400 VAC, +/- 20%, Y5V, D9xL13mm | C921U222MVVDBA7317 | Kemet |
| C22 | 1 | CAP, CERM, 22 µF, 35 V,+/- 20%, X5R, 1210 | GMK325BJ226MM-P | Taiyo Yuden |
| C23 | 1 | CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E1X7R1V105K080AC | TDK |
| C24 | 1 | CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | GCM1555C1H220JA16D | MuRata |
| C25 | 1 | CAP, CERM, 0.015 uF, 50 V, +/- 10%, X7R, 0402 | GRM155R71H153KA12D | MuRata |
| C27 | 1 | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0402 | GRM155R71H103KA88D | MuRata |
| C28 | 0 | Not used, 0402 | GCM1555C1H220JA16D | MuRata |
| D1, D2 | 2 | Diode, Standard Recovery Rectifier, 600 V, 0.2 A, 2x1.4mm | RFU02VSM6STR | Rohm |
| D3 | 1 | Diode, Superfast Rectifier, 200 V, 1 A, 3.5x1.6mm | CSFMT104-HF | Comchip Technology |
| D5 | 1 | Diode, Ultrafast, 100 V, 0.25 A, SOD-323 | BAS316,115 | Nexperia |
| D6 | 1 | Diode, TVS, Bi, 18 V, SOD-323 | CDSOD323-T18C | Bourns Inc. |
| D7 | 1 | Diode, Schottky, 40 V, 0.2 A, SOT-323 | BAS40W-05-7-F | Diodes Inc. |
| D8 | 1 | Diode, Standard Recovery Rectifier, 1000 V, 1 A, AEC-Q101, SMA | MRA4007T3G | ON Semiconductor |
| D9 | 1 | Diode, TVS, Uni, 150 V, 243 Vc, 400 W, 1.6 A, SMA | SMAJ150A | Littelfuse |
| D10 | 1 | Diode, TVS, Uni, 120 V, 193 Vc, 400 W, 2.1 A, SMA | SMAJ120A | Littelfuse |
| D11 | 1 | Diode, Switching, 75 V, 0.3 A, SOD-523 | 1N4148X-TP | Micro Commercial Components |
| D12 | 1 | Diode, Zener, 27 V, 300 mW, AEC-Q101, SOD-323 | SZMM3Z27VST1G | ON Semiconductor |
| D13 | 1 | Diode, Zener, 39 V, 350 mW, AEC-Q101, SOD-523 | BZT585B39T-7 | Diodes Inc. |
| DB1 | 1 | Diode, P-N-Bridge, 600 V, 4 A, Z4-D | Z4DGP406L-HF | Comchip Technology |
| F1 | 1 | Fuse, 3.15 A, 250VAC/VDC, TH | 39213150000 | Littelfuse |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone Electronics |
| J1, J2, J3, J4 | 4 | Terminal Block, 5.08 mm, 2x1, Brass, TH | ED120/2DS | On-Shore Technology |
| J5 | 1 | Header, 100mil, 3x1, Gold, TH | TSW-103-07-G-S | Samtec |
| L1 | 1 | Common Mode Choke, 2.3mH 35%, 0.6x0.38x0.75 IN | RLTI-1387 | Renco |
| L2 | 1 | WE-FI Leaded Toroidal Line Choke | 7447052 | Wurth Electronik |
| Q1 | 1 | MOSFET, N-CH, 800 V, 8 A, DPAK | IPD80R600P7ATMA1 | Infineon Technologies |
| Q2 | 1 | MOSFET, N-CH, Depletion Mode, 800 V, SOT-23 | CPC3982TTR | IXYS |
| Q3 | 1 | MOSFET, N-CH, 150 V, 87 A, PG-TDSON-8 | BSC093N15NS5ATMA1 | Infineon Technologies |
| Q4 | 1 | MOSFET, N-CH, Depletion Mode, 100 V, 0.17 A, AEC-Q101, SOT-23 | BSS126H6327XTSA2 | Infineon Technologies |
| Q5 | 1 | Transistor, PNP, 40 V, 0.2 A, AEC-Q101, SOT-323 | MMST3906-7-F | Diodes Inc. |
| R1 | 1 | RES Thick Film, 4.22kΩ, 1%, 0.063W, 100ppm/°C, 0402 | CRCW04024K22FKED | Vishay |
| R2 | 1 | RES, 470 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW0805470KJNEA | Vishay-Dale |
| R3, R4 | 2 | RES, 13 k, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW120613K0JNEA | Vishay-Dale |
| R5, R7 | 2 | RES, 15, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW080515R0JNEA | Vishay-Dale |
| R6 | 0 | Not used, 0402 | CRCW04021M00JNED | Vishay-Dale |
| R8 | 1 | RES, 169 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402169KFKED | Vishay-Dale |
| R9 | 1 | RES, 93.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040293K1FKED | Vishay-Dale |
| R10, R24 | 2 | RES, 1.0 M, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04021M00JNED | Vishay-Dale |
| R11 | 1 | RES, 10, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040210R0JNED | Vishay-Dale |
| R12 | 0 | Not used, 1206 | CRCW120610R0JNEA | Vishay-Dale |
| R13 | 1 | RES, 39.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040239K2FKED | Vishay-Dale |
| R14 | 1 | RES, 191 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402191KFKED | Vishay-Dale |
| R15 | 1 | RES, 100, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW0805100RJNEA | Vishay-Dale |
| R16, R29, R41 | 3 | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040210K0FKED | Vishay-Dale |
| R17 | 1 | RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0EDHP | Vishay-Dale |
| R18, R27 | 2 | RES, 511, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402511RFKED | Vishay-Dale |
| R19 | 1 | RES, 402, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402402RFKED | Vishay-Dale |
| R20 | 1 | RES, 15.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040215K4FKED | Vishay-Dale |
| R21 | 1 | RES, 0.22, 1%, 0.5 W, 1210 | MCR25JZHFLR220 | Rohm |
| R22 | 1 | RES, 0, 5%, 0.063 W, 0402 | RC0402JR-070RL | Yageo America |
| R23 | 1 | RES, 6.98 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04026K98FKED | Vishay-Dale |
| R25 | 1 | RES, 150 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2RKF1503X | Panasonic |
| R26 | 1 | RES, 15.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040215K0FKED | Vishay-Dale |
| R28 | 1 | RES, 0.68, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6RQFR68V | Panasonic |
| R30 | 1 | RES, 20.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040220K0FKED | Vishay-Dale |
| R31 | 1 | RES, 30.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040230K0FKED | Vishay-Dale |
| R32 | 1 | RES, 5.62 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04025K62FKED | Vishay-Dale |
| R33, R34, R35 | 3 | RES, 220 k, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW1206220KJNEA | Vishay-Dale |
| R36 | 1 | RES, 102, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402102RFKED | Vishay-Dale |
| R37, R38 | 2 | RES, 2.10 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04022K10FKED | Vishay-Dale |
| R39 | 1 | RES, 27.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040227K4FKED | Vishay-Dale |
| R40 | 1 | RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04021K00FKED | Vishay-Dale |
| RT1 | 1 | Thermistor NTC, 47k ohm, 5%, 0603 | NCP18WB473J03RB | MuRata |
| SH-J1 | 1 | Shunt, 100mil, Tin plated, Black | SNT-100-BK-T-H | Samtec |
| T1 | 1 | Transformer FLYBACK for UCC28781EVM-053 | RLTI-1431 | Renco |
| TP1, TP3 | 2 | Test Point, Multipurpose, Black, TH | 5011 | Keystone Electronics |
| TP2, TP4, TP5 | 3 | Test Point, Multipurpose, White, TH | 5012 | Keystone Electronics |
| U1 | 1 | Zero-Voltage-Switching Flyback Controller with Dedicated Synchronous Rectifier Gate-Drive | UCC28781QRTWRQ1 | Texas Instruments |
| U2 | 1 | 4-A/6-A, Single-Channel Reinforced Isolation Gate Driver with High Noise Immunity, DWV0008A (SOIC-8) | UCC5304DWV | Texas Instruments |
| U3 | 1 | 2.5V Low Iq Adjustable Precision Shunt Regulator, DBZ0003A (SOT-23-3) | ATL431AIDBZR | Texas Instruments |
| U4 | 1 | Optoisolator Transistor Output 5000Vrms 1 Channel 6-SO | TLP383(GR-TPL,E | Toshiba |