SLUUCK9 april 2023
A summary of the TPSM843B22EVM performance characteristics is provided in Table 1-2. The TPSM843B22EVM is designed and tested for VIN = 4 V to 18 V. Characteristics are given for an input voltage of VIN = 12 V and an output voltage of 1 V, unless otherwise specified. The ambient temperature is room temperature (25°C) for all measurements, unless otherwise noted.
| SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN voltage range | 11.7 | 12 | 12.3 | V | ||
| Input current | VIN = 12 V, IO = 0 A | 31 | mA | |||
| VIN = 5 V, IO = 20 A | 4.85 | A | ||||
| Output voltage setpoint | 1.0 | V | ||||
| Output current range | VIN = 11.7 V to 12.3 V | 0 | 20 | A | ||
| Line and load regulation | VIN = 4 V to 13.2 , IO = 0 A to 20 A | ±1% | ||||
| Phase Margin | IO =20 A | 58 | degrees | |||
| Input ripple voltage | IO = 20 A | 88 | mVPP | |||
| Output rise time | Set by MSEL pin resistor, J5 short pins 3 and 4, 5 and 6, or 9 and 10 | 2 | ms | |||
| Current limit | Set by MSEL pin resistor, J5 short pins 1 and 2, 3 and 4, 5 and 6, or 7 and 8 | High | ||||
| Switching frequency (fSW) | Set by FSEL pin resistor, J4 short pins 9 and 10 | 1000 | kHz | |||
| Peak efficiency | VIN = 5 V, IO = 4.25 A | 91.6% | ||||
| VIN = 12 V, IO = 7 A | 87.5% | |||||
| IC case temperature | VIN = 12 V, IO = 20 A, 10-minute soak | 88 | °C | |||