SLUUCL4A
August 2022 – March 2023
Abstract
Trademarks
1
Introduction
2
Performance Specification Summary
3
Output Voltage Setpoint
4
Test Setup and Results
4.1
Input and Output Connections
4.2
Start-Up Procedure
4.3
Efficiency
4.4
Load Regulation
4.5
Line Regulation
4.6
Load Transient Response
4.7
Start-Up
4.8
Shutdown
4.9
Output Voltage Ripple
5
Board Layout
5.1
Layout
6
Schematic, List of Materials, and Reference
6.1
Schematic
6.2
List of Materials
6.3
Reference
7
Revision History
4.2
Start-Up Procedure
Ensure that the jumper at JP1 (Enable control) pins 1 and 2 are covered to shunt EN to GND, disabling the output.
Apply appropriate input voltage to VIN (J1-2) and GND (J1-1).
Move the jumper at JP1 (Enable control) pin 2 and 1 (EN and GND) to enable the output.