SLUUCP4 August   2022 TPS92620-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Typical Application
  4. 2TPS92620Q1EVM Description
    1. 2.1 Connector Map
    2. 2.2 Jumper Map
  5. 3Test Setup
  6. 4Schematic, Bill of Materials, and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials (BOM)
    3. 4.3 Layout

Test Setup

Table 3-1 shows the typical parameters for the TPS92620Q1EVM. The typical input voltage range is from 9 V to 20 V. The full-scale output current of the TPS92620Q1EVM is 248 mA per channel. Users can adjust the output current by changing the sensing resistor.

Table 3-1 TPS92620Q1EVM Parameters

Parameter

Value

Input voltage (V)

typical: 9-20

Output current per channel (mA)

248

LED per channel

3s1p LED string

Rsns (Ω)

0.605

Rres (Ω)

43.3