SLUUCQ1 March 2023
Table 9-1 lists the BOM for the TPS546D24SEVM-2PH.
| Designator(1) | Quantity | Value | Description | Package | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | BSR104 | Any | ||
| C1_P1, C1_P2, C11_P1, C11_P2 | 4 | 1 uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C0603C105K3RACTU | Kemet |
| C2_P1, C2_P2, C33, C34 | 4 | 100 uF | CAP, AL, 100 uF, 35 V, +/- 20%, 0.15 ohm, SMD | SMT Radial G | EEE-FC1V101P | Panasonic |
| C3_P1, C3_P2, C4_P1, C4_P2, C5_P1, C5_P2, C6_P1, C6_P2 | 8 | 22 uF | CAP, CERM, 22 uF, 25 V, +/- 10%, X6S, 1210 | 1210 | GRM32EC81E226KE15L | MuRata |
| C7_P1, C7_P2, C8_P1, C8_P2, C9_P1, C9_P2 | 6 | 6800 pF | CAP, CERM, 6800 pF, 50 V, +/- 10%, X7R, 0402 | 0402 | GRM155R71H682KA88D | MuRata |
| C12_P1, C12_P2 | 2 | 1000 pF | CAP, CERM, 1000 pF, 100 V, +/- 5%, X7R, 0603 | 0603 | 06031C102JAT2A | AVX |
| C13_P1, C13_P2, C20_P1, C20_P2 | 4 | 0.1 uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | C0603C104K5RACTU | Kemet |
| C15_P1, C15_P2 | 2 | 4.7 uF | CAP, CERM, 4.7 uF, 10 V, +/- 10%, X5R, 0603 | 0603 | C0603C475K8PACTU | Kemet |
| C17_P1 | 1 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H101JA01D | MuRata |
| C19_P1, C19_P2 | 2 | 2.2 uF | CAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 0603 | 0603 | EMK107BB7225KA-T | Taiyo Yuden |
| C21_P1, C21_P2 | 2 | 33 pF | CAP, CERM, 33 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | C0603C330J5GACTU | Kemet |
| C22 | 1 | 1 uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | C0805C105K5RACTU | Kemet |
| C23 | 1 | 10 uF | CAP, CERM, 10 uF, 10 V, +/- 20%, X7R, 0805 | 0805 | C2012X7R1A106M125AC | TDK |
| C24 | 1 | 0.01 uF | CAP, CERM, 0.01 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R72A103KA37J | MuRata |
| C25, C26, C31, C32, C35, C36, C37, C38, C41, C42, C43, C44, C49, C50, C51, C52, C53, C54, C55, C56, C57, C58, C59, C60, C67, C68 | 26 | 47 uF | CAP, CERM, 47 uF, 10 V, +/- 10%, X7R, 1210 | 1210 | GRM32ER71A476KE15L | MuRata |
| C47, C48, C63, C64 | 4 | 470 uF | CAP, Tantalum Polymer, 470 uF, 6.3 V, +/- 20%, 0.01 ohm, 7343-40 SMD | 7343-40 | 6TPF470MAH | Panasonic |
| D1, D2 | 2 | 30 V | Diode, Schottky, 30 V, 2 A, AEC-Q101, SOD-123FL | SOD-123FL | MBR230LSFT1G | ON Semiconductor |
| D1_P1, D1_P2 | 2 | 45 V | Diode, Schottky, 45 V, 0.75 A, SOD-523 | SOD-523 | BAS 52-02V H6327 | Infineon Technologies |
| H1, H2 | 2 | Machine Screw Pan Philips 10-32 | PMSSS 102 0050 PH | B&F Fastener Supply | ||
| H3, H4, H5, H6 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
| H7, H8 | 2 | Machine Screw Nut, Hex, 3/8', Stn, Steel, 10-32 | HNSS 102 | B&F Fastener Supply | ||
| H9, H10 | 2 | Washer, Split Lock, #10 | 1477 | Keystone | ||
| J2 | 1 | Header (shrouded), 100mil, 5x2, Gold, TH | 5x2 Shrouded header | 5103308-1 | TE Connectivity | |
| J4 | 1 | Connector, Receptacle, Micro-USB Type B, R/A, Bottom Mount SMT | MICRO USB CONN, R/A | 1981568-1 | TE Connectivity | |
| JP1_P1, JP1_P2 | 2 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
| JP2_P1, JP2_P2 | 2 | Header, 100mil, 3x2, Gold, TH | Sullins 100mil, 2x3, 230 mil above insulator | PBC03DAAN | Sullins Connector Solutions | |
| JP3, JP4, JP5 | 3 | Header, 100mil, 2x1, Tin, TH | Header, 2x1, 100mil, TH | 5-146278-2 | TE Connectivity | |
| JP7_P1, JP7_P2 | 2 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
| L1, L2 | 2 | 150 nH | Inductor, Shielded, Ferrite, 150 nH, 55 A, 0.00015 ohm, SMD | SMD 13.46x8.0x12.95mm | SLC1480-151MLB | Coilcraft |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| LED1 | 1 | Green | LED, Green, SMD | LED_0603 | 150060GS75000 | Wurth Elektronik |
| R2_P1, R2_P2, R3_P1, R3_P2 | 4 | 10 | RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310R0JNEA | Vishay-Dale |
| R4_P1, R4_P2, R15_P1, R15_P2, R16_P1, R16_P2, R17_P1, R17_P2, R18_P2, R22_P1, R22_P2, R23_P1, R23_P2, R25_P1, R25_P2, R27_P1, R27_P2, R32, R33 | 19 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
| R5_P1, R5_P2, R34, R35, R36, R38 | 6 | 49.9 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060349R9FKEA | Vishay-Dale |
| R6_P1, R6_P2 | 2 | 1.0 | RES, 1.0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW12061R00JNEA | Vishay-Dale |
| R8_P2, R26_P1, R26_P2 | 3 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
| R9_P1, R9_P2 | 2 | 30.1k | RES, 30.1 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0730K1L | Yageo |
| R14_P1, R14_P2 | 2 | 7.50k | RES, 7.50 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF7501V | Panasonic |
| R19_P1 | 1 | 14.7k | RES, 14.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3EKF1472V | Panasonic |
| R21_P1 | 1 | 12.1k | RES, 12.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060312K1FKEA | Vishay-Dale |
| R28 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00FKEA | Vishay-Dale |
| R29 | 1 | 47.5k | RES, 47.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060347K5FKEA | Vishay-Dale |
| R30 | 1 | 15.0k | RES, 15.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060315K0FKEA | Vishay-Dale |
| R31 | 1 | 560k | RES, 560 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07560KL | Yageo |
| SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6 | 6 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| SMB1_P1, SMB1_P2, SMB2 | 3 | Connector, Receptacle, 50 ohm, TH | SMB Connector | SMBR004D00 | JAE Electronics | |
| T1, T2 | 2 | Therminal Block, 5 mm, 2-pole, Tin, TH | TH, 2-Leads, Body 10x10mm, Pitch 5mm | 282856-2 | TE Connectivity | |
| T3, T5 | 2 | Terminal 90-A Lug | CB70-14-CY | CB70-14-CY | Panduit | |
| T4 | 1 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
| TP1_P1, TP1_P2, TP6, TP12, TP13, TP19, TP22, TP26 | 8 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
| TP2_P1, TP2_P2, TP5_P1, TP5_P2, TP7, TP8, TP9, TP10, TP14, TP17, TP18, TP21, TP27, TP28, TP29, TP31 | 16 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone | |
| TP3_P1, TP3_P2, TP4_P1, TP4_P2, TP11, TP15, TP16, TP20, TP23, TP24, TP25, TP30, TP32 | 13 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
| U1_P1, U1_P2 | 2 | 2.95-16 V 40 A PMBUS Stackable Synchronous Buck Converter, RVF0040A (LQFN-CLIP-40) | RVF0040A | TPS546D24SRVFR | Texas Instruments | |
| U2 | 1 | 800-mA Ultra-Low-Noise, High-PSRR LDO, DNT0012B (WSON-12) | DNT0012B | LP38798SD-ADJ/NOPB | Texas Instruments | |
| C10_P1, C10_P2, C14_P1, C14_P2 | 0 | 1 uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C0603C105K3RACTU | Kemet |
| C16_P1, C16_P2 | 0 | 0.1 uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | C0603C104K5RACTU | Kemet |
| C17_P2 | 0 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H101JA01D | MuRata |
| C18_P1, C18_P2 | 0 | 2.2 uF | CAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 0603 | 0603 | EMK107BB7225KA-T | Taiyo Yuden |
| C27, C28, C29, C30, C39, C40, C45, C46, C61, C62, C65, C66, C69, C70, C71, C72 | 0 | 47 uF | CAP, CERM, 47 uF, 10 V, +/- 10%, X7R, 1210 | 1210 | GRM32ER71A476KE15L | MuRata |
| FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| J1, J3 | 0 | Receptacle, 2.54mm, 6x2, Gold, TH | Receptacle, 2.54mm, 6x2, TH | SSQ-106-03-G-D | Samtec | |
| JP6, JP8 | 0 | Header, 100mil, 2x1, Tin, TH | Header, 2x1, 100mil, TH | 5-146278-2 | TE Connectivity | |
| R1_P1, R1_P2, R18_P1, R24_P1, R24_P2, R37, R39 | 0 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
| R8_P1 | 0 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
| R10_P1, R10_P2, R11_P1, R11_P2, R12_P1, R12_P2, R20_P1, R20_P2 | 0 | 10.5k | RES, 10.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K5FKEA | Vishay-Dale |
| R13_P1, R13_P2 | 0 | 53.6k | RES, 53.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060353K6FKEA | Vishay-Dale |
| R19_P2 | 0 | 14.7k | RES, 14.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3EKF1472V | Panasonic |
| R21_P2 | 0 | 12.1k | RES, 12.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060312K1FKEA | Vishay-Dale |
| TP33 | 0 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
| TP34_P1, TP34_P2, TP35_P1, TP35_P2 | 0 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone |