SLUUCS6A february   2023  – august 2023 UCC14340-Q1 , UCC14341-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 U1 Component Selection
    2. 1.2 Pin Configuration and Functions
  5. 2Description
    1. 2.1 EVM Electrical Performance Specifications
  6. 3Schematic
  7. 4EVM Setup and Operation
    1. 4.1 Recommended Test Equipment
    2. 4.2 External Connections for Easy Evaluation
    3. 4.3 Powering the EVM
      1. 4.3.1 Power on for Start-up
      2. 4.3.2 Power off for Shutdown
    4. 4.4 EVM Test Points
    5. 4.5 Probing the EVM
  8. 5 Performance Data
    1. 5.1  Efficiency Data
    2. 5.2  Regulation Data
    3. 5.3  Steady State Input Current
    4. 5.4  Start-up Waveforms
    5. 5.5  Inrush Current
    6. 5.6  AC Ripple Voltage
    7. 5.7  EN-to-/PG Timing
    8. 5.8  RLIM
    9. 5.9  Fault Protection
      1. 5.9.1 Output UVLO
      2. 5.9.2 Output OVP of COM-VEE
    10. 5.10 Shutdown
    11. 5.11 Thermal Performance
  9. 6Assembly and Printed Circuit Board (PCB) Layers
  10. 7Bill of Materials (BOM)
  11. 8Revision History

AC Ripple Voltage


GUID-20230214-SS0I-5Q6S-Z3TX-HDNHZHMFFL74-low.png

Figure 5-12 AC Ripple 1: VDDAC=290 mV, VEEAC=90 mV, IVDD=68 mA, IVEE=0 mA (top: VDD-VEE, 200 mV/div, bot: COM-VEE, 50 mV/div), time = 100 ms/div

GUID-20230214-SS0I-C96D-KZWV-DNXPLZXMG283-low.png

Figure 5-13 AC Ripple 2: VIN=15 V, IVDD=68 mA, IVEE=0 mA, (top: VDD-VEE, 100 mV/div, bot: COM-VEE, 50 mV/div), time = 20 µs/div

GUID-20230214-SS0I-FPS7-LDBQ-MCQ7RBXPSCGC-low.png

Figure 5-14 AC Ripple 3: VIN=15 V, IVDD=68 mA, IVEE=0 mA, FMOD=33 kHz, (top: VDD-VEE, 100 mV/div, bot: COM-VEE, 50 mV/div), time =10 µs/div

GUID-20230214-SS0I-JZPF-FLDR-K5B13DJMSCLT-low.png

Figure 5-15 AC Ripple 4: VIN=15 V, IVDD=68 mA, FSW(PRI)=14.53 MHz, (top: VDD-VEE, 100 mV/div, bot: COM-VEE, 50 mV/div, Zoom: VDD-VEE, 13.6 mV/div), time =10 µs/div, time_zoom=50 ns/div

GUID-20230214-SS0I-FRLP-B6K3-CGDHXVQVXPTM-low.png

Figure 5-16 AC Ripple 5: VIN=15 V, IVDD=68 mA, FBURST=1 MHz, (top: VDD-VEE, 100 mV/div, bot: COM-VEE, 50 mV/div, Zoom: VDD-VEE, 10 mV/div), time =10 µs/div, time_zoom=150 ns/div