SLUUCU5 June 2024
Table 3-1 lists the test point functions.
| Test Point | Name | Description |
|---|---|---|
| TP1 | PVIN_EFF | Positive side of input voltage sensing point to measure efficiency |
| TP2 | VOUT | Monitor output ripple |
| TP3 | SW | Monitor switching node frequency |
| TP4 | PGND_EFF | PGND of input voltage sensing point to measure efficiency |
| TP5 | VOUT_EFF | Positive side of output voltage sensing point to measure efficiency |
| TP6 | VCC | Monitor the voltage on VCC pin |
| TP7 | SW | Monitor switching node frequency |
| TP8 | VOUT/BODE_CHB | Measurement point of the receiving end from the frequency response analyzer |
| TP9 | VDRV | Monitor the voltage on VDRV pin |
| TP10 | VOUT_REG | Monitor the output voltage |
| TP11 | VCCEXT | Monitor the voltage on EXTBIAS |
| TP12 | PMB_ALERT | Monitor PMBus ALERT signal |
| TP13 | PG | Monitor the power good signal |
| TP14 | BODE_CHA | Inject signal from the frequency response analyzer |
| TP15 | EN | Monitor EN pin signal |
| TP16 | PGND_REG | Output voltage PGND sense point |
| TP17 | AGND | Analog ground test point |
| TP18 | PGND_EFF | PGND of output voltage sensing point to measure efficiency |
| TP19 | GOSNS | Remote sense reference for PGND |
| TP20 | ADDR | Monitor PMBus address voltage |
| TP21 | VCCIO | Monitor external 1V pullup voltage for SVID |
| TP22 | AGND | Monitor external 1V pull up AGND for SVID |
| TP23 | PMB_CLK | Monitor PMBus CLK signal |
| TP24 | PMB_DAT | Monitor PMBus DAT signal |
Table 3-2 lists the EVM jumper functions
| Jumper | Name | Description |
|---|---|---|
| J5 | PG_PULLUP | Shunt short to pull up PG to VCC |
| J6 | EN_SRC | Shunt short pin3 and pin4 to EN from PVIN |
| J16 | ININ Option | Shunt short to connect I_IN_P/I_IN_M to PVIN |
| All others Jumper | No shunt short |
Table 3-3 lists the EVM connector functions.
| Connector | Name | Description |
|---|---|---|
| J1 | PVIN | VIN screw terminal to connect input voltage |
| J2 | IIN | Screw terminal to connect to input connector J1 for the input current measurement |
| J3 | VOUT | VOUT screw terminal to connect load to output |
| J4 | EXTBIAS | Override internal LDO with external 5V bias for improving efficiency |
| J5 | PG PULLUP | PGOOD pullup. 2-pin header to pull up PGOOD to VCC |
| J6 | EN_SRC | 2-pin header for enable. Add shunt to connect EN to PVIN and enable device. Remove shunt to disable device. |
| J7 | Mini-Slammer | Connector block to interface with Mini Slammer |
| J8 | ADDR | Pin header block to select default PMBus address |
| J9 | SV_CLK | 2-pin header for SVID CLK line |
| J10 | PGND | Power ground test point. |
| J11 | Mini-Slammer | Connector block to interface with Mini Slammer |
| J12 | USB2GPIO | PMBus interface connector to connect the USB to GPIO interface adapter to the EVM |
| J13 | SV_ALERT | 2-pin header for SVID ALERT line |
| J14 | VORST PULLUP | VORST pullup. 2-pin header to pull up VORST to VCC |
| J15 | SV_DIO | 2-pin header for SVID bi-directional data line |
| J16 | IIN Option | 2-pin header for input current measurement option |