SLUUCV9
November 2023
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.2
General Configurations
2.2.1
Physical Access
2.2.2
Test Equipment and Setup
2.2.2.1
Power Supplies
2.2.2.2
Meters
2.2.2.3
Oscilloscope
2.2.2.4
Loads
3
Implementation Results
3.1
Test Setup and Procedures
3.1.1
Power-Up With EN Control
3.1.2
ON and OFF Control With INP Input
3.1.3
Overload and Short Circuit Protection Test
3.1.4
Overvoltage Protection Test
3.1.5
Short-Circuit Protection Diagnosis Test
3.1.6
Input Reverse Polarity Test
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill Of Materials (BoM)
5
Additional Information
Trademarks
3.1.4
Overvoltage Protection Test
Use the following instructions to perform the overvoltage test:
Set the input supply voltage VIN to 48 V and current limit of 10 A
Enable the power supply.
Now, gradually increase the VIN voltage to observe the overvoltage cutoff response of TPS48000-Q1 using an oscilloscope.
Figure 3-10
Overvoltage Cut-off Response of TPS48000-Q1 at 58-V Level