SLUUCX7 September 2023
Load transient response at 20 V, 15 V, 9 V, 5 V to show output voltage VOUT deviation when load current step change is between 0 and 100%, at 100-Hz rate.
Yellow = VOUT, Green = Load Current.