SLUUCY4 October   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 I/O Descriptions
    2. 2.2 Printed Circuit Board Assembly
    3. 2.3 Best Practices
      1.      15
    4. 2.4 Test Summary
      1. 2.4.1 Equipment
      2. 2.4.2 Cautions
      3. 2.4.3 Test Instructions
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Features

  • Support 1-Cell Li-Ion, Li-Poly, and LiFePO4
  • Input voltage based dynamic power management
  • Input voltage up-to-30V tolerant
  • External resistor programmable operation
    • Li-Ion: 4.15V, 4.2V, 4.35V, 4.4V
    • LiFePO4: 3.5V, 3.6V, 3.7V
    • ISET to set charge current from 60 mA to 750 mA