This section includes a list of supplies required to perform tests on this EVM.
- Power Supply #1 (PS1): A power supply
capable of supplying 5V at 3A is required. While this part can handle larger voltage and
current, a larger voltage and current is not necessary for this procedure.
Power Supply #2 (PS2): A power supply capable of supplying 5V
at 1A is required.
- Loads: Load #1 (4-Quadrant Supply,
Constant Voltage < 4.5V): A Kepco Load, BOP, 20-5M, DC 0 to ±20 V, 0 to ±5 A (or
higher).
Alternative Option: A 0–20 V/0–5 A, > 30-W DC
electronic load set in a constant voltage loading mode.
- Meters: (4x) Fluke 75
multimeters (equivalent or better).
- No software is required to test this
part.