SLUUD26A
April 2024 – May 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Header Information
2.3
Jumper Information
2.4
Test Points
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
Universal dual low-side, dual high-side or half-bridge driver
Common-mode transient immunity (CMTI) greater than 125V/ns
Variety of test points to help evaluate all of the gate driver functions
Selectable dead time modes: overlap, interlock, programmable