SLUUD36A July 2024 – August 2024
| Description | Value | Unit | |
|---|---|---|---|
| ACUV | Input undervoltage | 10 | V |
| ACOV | Input overvoltage | 55 | V |
| IIN | Input current of the EVM | 8 | A |
| IOUT | Output current of the EVM | 10 | A |
| FSW_SYNC | Switching frequency of the power stage | 250 | KHz |
| VBAT_REG | Battery charge voltage | 29.4 | V |
| IAC Sense Resistor | Input current sense resistor | 2 | mΩ |
| Value | Unit | |
|---|---|---|
| Board Size (X dimension, or length) | 112 | mm |
| Board Size (Y dimension, or width) | 84 | mm |
| IC + power stage max height | 5 | mm |
| Total Copper Layers | 6 | layer |
| Copper weight per layer | 2 | oz |
| Total board thickness | 62 | mil |