SLUUD39C May 2024 – August 2025
Short circuit is applied with an electronic load. FLT pin is pulled down during 200μs and the device tries to restart after 160ms as shown in the waveform below. Device restarts successfully after short circuit is released.