SLUUD73 December 2024
Make sure the evaluation board has default jumper settings as shown in Table 2-4.
| Jumper | Default Setting | Functionality |
|---|---|---|
| J5 | 2-3 | EN connected to VOUT+. EN pulled high. |
| J6 | 1-2 | Output high D4 LED indication. |
Use the following instructions before starting any test and repeat again before moving to next test.