SLUUD89 March 2025
| TP1/2 – VOSNS/GOSNS | Regulated output voltage connections. Measure the output voltage regulation at this point. |
| TP3/4 – VIN/GND S+/S– | Input voltage sense connections. Measure the input voltage at this point. |
| TP5/6 – VOUT/GND S+/S– | Output voltage sense connections for efficiency measurements. Measure the output voltage at this point when calculating efficiency. |
| TP7 – SW | SW node test point. Measure the SW node at this point. This test point is not installed. |