SLUUD99A February 2025 – April 2025
| Jack | Description |
|---|---|
| J1-VIN | Input: positive terminal |
| J1-PGND | Input: negative terminal (ground terminal) |
J2-PD Controller Connector | Connects to a USB PD Controller |
J3-VOUT | Output: Positive terminal |
| J3-PGND | Onput: negative terminal (ground terminal) |
J4-PD Power Input | PD Controller Connector |
J5-PD Power Output | PD Controller Connector |
J6–EXT_DRV | Connection for external gate drive |
J7-EXT_I2C | Communication port for the USB2ANY |
J8-I2C | Communication port for the EV2400 |
J9-Communication Port | Connection for EXT_DRV, /INT, I2C, /PG, and 3.3 V |