SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | IR Correction | Averaging Interval | U1 | 1 | 255 | 12 | s |
Description: To prevent overcharging by the IR compensation scheme (in case the System Resistance is set too high) the IT algorithm runs an averaging calculation to reduce the charging voltage if needed. This averaging calculation is averaged over the averaging interval defined in this register.