SLUUDA3 May   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
    5.     General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Test Setup
      1. 2.1.1 Test Equipment
      2. 2.1.2 Recommended Test Setup
    2. 2.2 Using the EVM with UCC256612
    3. 2.3 Using the EVM with UCC256613
    4. 2.4 Test Points
    5. 2.5 Terminals
    6. 2.6 Test Procedure
      1. 2.6.1 Equipment Shutdown
  8. 3Implementation Results
    1. 3.1 Performance Data and Typical Characteristic Curves
      1. 3.1.1  UCC25661EVM-128 Standalone Standby and Light Load Power
      2. 3.1.2  Efficiency, Load Regulation, Switching Frequency vs Output Current
      3. 3.1.3  Startup
      4. 3.1.4  Enhanced ZCS Avoidance During Soft Start
      5. 3.1.5  Thermal Image
      6. 3.1.6  Output Voltage Ripple
      7. 3.1.7  Load Transient Response
      8. 3.1.8  Loop Response
      9. 3.1.9  Steady State
      10. 3.1.10 X-Capacitor Discharge
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1.     Trademarks

Enhanced ZCS Avoidance During Soft Start

The following waveforms show the resonant current sense resistor voltage: switch node voltage during startup. 115 VAC, 60 Hz is applied initially to the AC input, then the 390 VDC input is applied to the DC input.

UCC25661x Full Load (15
                                        A) Startup (Ch1 = ISNS; Ch3 = SW) Figure 3-3 Full Load (15 A) Startup (Ch1 = ISNS; Ch3 = SW)