SLUUDA5
June 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Overview
2.2
General Configurations
2.2.1
Physical Access
2.2.2
Test Equipment and Setup
2.2.2.1
Power Supplies
2.2.2.2
Meters
2.2.2.3
Oscilloscope
2.2.2.4
Loads
3
Implementation Results
3.1
Test Setup and Procedures
3.1.1
Power-up with EN Control
3.1.2
Overcurrent Protection Test
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill Of Materials (BoM)
5
Additional Information
Trademarks
1.3
Specification
24V to 54V (typ) operation
While testing for input voltage greater than 54V, remove input 54V TVS or use an appropriate TVS