SLUUDC5 September   2025 F28E120SB , F28E120SC

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Reference Material
    2. 1.2 Function Listing Format
  5. 2TMS320F28E12x Flash API Overview
    1. 2.1 Introduction
    2. 2.2 API Overview
    3. 2.3 Using API
      1. 2.3.1 Initialization Flow
        1. 2.3.1.1 After Device Power Up
        2. 2.3.1.2 Flash Wrapper and Bank Setup
        3. 2.3.1.3 On System Frequency Change
      2. 2.3.2 Building With the API
        1. 2.3.2.1 Ojbects Library Files
        2. 2.3.2.2 Distribution Files
        3. 2.3.2.3 Key Facts For Flash API Usage
  6. 3API Functions
    1. 3.1 Initialization Functions
      1. 3.1.1 Fapi_initializeAPI()
    2. 3.2 Flash State Machine Functions
      1. 3.2.1  Fapi_setActiveFlashBank()
      2. 3.2.2  Fapi_setupBankSectorEnable()
      3. 3.2.3  Fapi_issueAsyncCommandWithAddress()
      4. 3.2.4  Fapi_issueBankEraseCommand()
      5. 3.2.5  Fapi_issueProgrammingCommand()
      6. 3.2.6  Fapi_issueProgrammingCommandForEccAddresses()
      7. 3.2.7  Fapi_issueAutoEcc512ProgrammingCommand()
      8. 3.2.8  Fapi_issueDataAndEcc512ProgrammingCommand()
      9. 3.2.9  Fapi_issueDataOnly512ProgrammingCommand()
      10. 3.2.10 Fapi_issueEccOnly64ProgrammingCommand()
      11. 3.2.11 Fapi_issueAsyncCommand()
      12. 3.2.12 Fapi_checkFsmForReady()
      13. 3.2.13 Fapi_getFsmStatus()
    3. 3.3 Read Functions
      1. 3.3.1 Fapi_doBlankCheck()
      2. 3.3.2 Fapi_doVerify()
    4. 3.4 Informational Functions
      1. 3.4.1 Fapi_getLibraryInfo()
    5. 3.5 Utility Functions
      1. 3.5.1 Fapi_flushPipeline()
      2. 3.5.2 Fapi_calculateEcc()
      3. 3.5.3 Fapi_isAddressEcc()
      4. 3.5.4 Fapi_remapEccAddress()
      5. 3.5.5 Fapi_calculateFletcherChecksum()
  7. 4Recommended FSM Flows
    1. 4.1 New Devices From Factory
    2. 4.2 Recommended Erase Flow
    3. 4.3 Recommended Bank Erase Flow
    4. 4.4 Recommended Program Flow
  8. 5Software Application Assumptions of Use Related to Safety
  9.   A Flash State Machine Commands
  10.   B Typedefs, Defines, Enumerations and Structures
    1.     B.1 Type Definitions
    2.     B.2 Defines
    3.     B.3 Enumerations
      1.      B.3.1 Fapi_FlashProgrammingCommandsType
      2.      B.3.2 Fapi_FlashBankType
      3.      B.3.3 Fapi_FlashStateCommandsType
      4.      B.3.4 Fapi_StatusType
      5.      B.3.5 Fapi_ApiProductionStatusType
    4.     B.4 Structures
      1.      B.4.1 Fapi_FlashStatusWordType
      2.      B.4.2 Fapi_LibraryInfoType
  11.   C Summary of Changes for FAPI Library v5.00.00

Fapi_calculateFletcherChecksum()

Calculates the Fletcher checksum from the given address and length.

Synopsis

uint32 Fapi_calculateFletcherChecksum(
               uint16 *pu16Data,
               uint16 u16Length
                                     )

Parameters

pu16Data [in] Address to start calculating the checksum from
u16Length [in] Number of 16-bit words to use in calculation

Description

This function generates a 32-bit Fletcher checksum starting at the supplied address for the number of 16-bit words specified. Note that only the flash main-array address range can be used for this function. DCSM OTP address range cannot be provided.

Return Value

  • 32-bit Fletcher Checksum value