SLUUDG7 December   2025 MSPM33C321A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview of Security Functionality
    1. 1.1 Terminology
  5. 2Secure Execution Environment
    1. 2.1 TrustZone
      1. 2.1.1 Implementation Defined Attribution Unit
      2. 2.1.2 Security Attribution Unit
      3. 2.1.3 TrustZone software development
    2. 2.2 Memory Protection Unit
      1. 2.2.1 TrustZone and MPU
    3. 2.3 Global Security Controller
      1. 2.3.1 GSC Memory configuration
        1. 2.3.1.1 Security Exceptions through the GSC & SAU
        2. 2.3.1.2 Priviledge exceptions with GSC & MPU
  6. 3Security Modules
    1. 3.1 AES
      1. 3.1.1 AES Overview
      2. 3.1.2 AES Usage
        1. 3.1.2.1 Configuration
        2. 3.1.2.2 Setup
        3. 3.1.2.3 Operation
    2. 3.2 Keystore
      1. 3.2.1 Overview
      2. 3.2.2 Keystore Usage
        1. 3.2.2.1 Configuration
        2. 3.2.2.2 Setup
        3. 3.2.2.3 Operation
    3. 3.3 SHA2
      1. 3.3.1 SHA Introduction
        1. 3.3.1.1 SHA features
      2. 3.3.2 SHA Performance
      3. 3.3.3 SHA Usage
        1. 3.3.3.1 Configuration
        2. 3.3.3.2 Setup
        3. 3.3.3.3 Operation
    4. 3.4 PKA
      1. 3.4.1 PKA Introduction
        1. 3.4.1.1 PKA features
      2. 3.4.2 PKA Usage
        1. 3.4.2.1 Configuration
        2. 3.4.2.2 Setup
        3. 3.4.2.3 Operation
    5. 3.5 PQC
      1. 3.5.1 ML-DSA
        1. 3.5.1.1 ML-DSA Introduction
        2. 3.5.1.2 ML-DSA Usage
          1. 3.5.1.2.1 Configuration
          2. 3.5.1.2.2 Setup
          3. 3.5.1.2.3 Operation
  7. 4Revision History

Operation

After configuration and setup are complete, data can now be loaded into the SHA module by either DMA or the CPU. Once the data is loaded into the module, the CPU must wait until the module has finished processing the data before reading the output hashed data. This wait can be done via the state monitoring method selected previously. After the hashed data is read from the SHA module, it must be released to be used for the next hashing request.