SLVAEJ1 January   2020 TPS25830-Q1 , TPS25830A-Q1 , TPS25831-Q1 , TPS25832-Q1 , TPS25833-Q1 , TPS25840-Q1 , TPS25842-Q1

 

  1.   Loop Characteristic Evaluation and Optimization of TPS2583x-Q1
    1. 1 Introduction
      1. 1.1 Loop Introduction of TPS2583x-Q1
    2. 2 Loop Test Method of TPS2583x-Q1
      1. 2.1 Test the Loop Characteristics Without Cable Compensation Function
      2. 2.2 Evaluating Loop Characteristics With Cable Compensation Function
    3. 3 How to improve the loop characteristic of TPS2583x-Q1
    4. 4 Summary
    5. 5 References

Test the Loop Characteristics Without Cable Compensation Function

When the cable compensation function is disabled, the frequency response analyzer can be used to measure the loop characteristics of TPS2583x-Q1, setup as shown in Figure 3. You can get its crossover frequency, phase margin and gain margin. For this test, you need to do some modifications based on the TPS25831Q1EVM:

  1. Change Rsns(R4) and Rimon(R16) to 0 Ω
  2. Remove External FET Q1
  3. Cut the wire between Vout and CSN/OUT, and add a 20 Ω resistor between it.
figure3.pngFigure 3. Setup of Loop Test

Figure 4 shows the test result. The crossover frequency is 39.25 kHz, phase margin is 44.914°, gain margin is 13.52dB.

figure4.pngFigure 4. Loop Result of TPS2583x-Q1 System Without Cable Compensation