SLVAEL1A November   2020  – January 2021 TPS7B82-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DGN Package
    2. 4.2 DRV Package
    3. 4.3 KVU Package

DRV Package

Figure 4-2 shows the TPS7B82-Q1 pin diagram for the DRV package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS7B82-Q1 data sheet.

GUID-217A4463-D13A-463F-AA72-C5F3F0628400-low.svg Figure 4-2 Pin Diagram (DRV Package, Top View)
Table 4-6 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN1No power supplied to device resulting in no output voltage. B
EN2Device stuck in shutdown mode resulting in no output voltage.B
GND3No effect. Normal Operation.D
GND4No effect. Normal Operation.D
DNC5No effect. Normal Operation.D
VOUT6Device not operational with output being pulled to GND. Current limit is triggered, and device may repeat entering and exiting thermal shutdown depending on power dissipation.B
Table 4-7 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
IN 1 No power supplied to device resulting in no output voltage. B
EN 2 Device will flip between shutdown mode and normal mode due to noise on EN voltage. Could result in no output voltage. B
GND 3 Floating GND pin could result in incorrect voltage regulation or no output voltage. B
GND 4 Floating GND pin could result in incorrect voltage regulation or no output voltage. B
DNC 5 No effect. Normal Operation. D
VOUT 6 Output of device disconnected from the load. B
Table 4-8 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Pin No. Description of Potential Failure Effect(s) Failure Effect Class
IN 1 EN 2 EN pulled to IN supply. No shutdown mode possible. Device will be powered on as long as input supply is present. D
EN 2 GND 3 Device stuck in shutdown mode resulting in no output voltage. B
GND 4 DNC 5 No effect. Normal Operation. D
DNC 5 VOUT 6 VOUT can fall out of regulation or increased quiescent current could be observed. C
Table 4-9 Pin FMA for Device Pins Short-Circuited to VBAT
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
IN 1 No effect. Normal Operation. D
EN 2 EN pulled to VBAT. No shutdown mode possible. Device will be powered on as long as VBAT is present. C
GND 3 VBAT may be discharged if other GND connections on device are still tied to GND. If all pins are floated to VBAT this could result in VOUT seeing VBAT voltage. B
GND 4 VBAT may be discharged if other GND connections on device are still tied to GND. If all pins are floated to VBAT this could result in VOUT seeing VBAT voltage. B
DNC 5 VOUT can fall out of regulation or increased quiescent current could be observed. C
VOUT 6 VOUT pin could be damaged and load being powered by TPS7B82-Q1 will see VBAT voltage. A