SLVAEQ7 April   2020 TPS55288 , TPS55288-Q1 , TPS552882 , TPS552882-Q1 , TPS65987D

 

  1.   USB Type C Power Delivery Source with TPS65987D and TPS55288
    1.     Trademarks
    2. 1 Introduction
    3. 2 Implementation
      1. 2.1 GPIOs for setting voltage
      2. 2.2 I2C for setting voltage
    4. 3 Test Results
    5. 4 References

Introduction

For USB type C the USB-PD (power delivery) specification is a rather new and powerful extension. The benefits of USB-C are not only the small and reversible connector, but also the wide range of connections that can be substituted by USB-C. Not only USB 2 and USB 3 can be used, but also DisplayPort, Thunderbold or PCIe. Together with USB-PD a total power of 100 W can also be transferred. This makes it a good interface for smartphones, Laptop PCs and in addition for cameras and industrial PCs.

To achieve the high power levels, USB-C PD supports multiple voltage levels. Beside the well-known standard from legacy USB ports of 5 V any voltage up to 20 V is supported. With USB-PD PPS (Programmable Power Supply) the output voltage of a source can be programmed by the connected sink in 20 mV steps. This enables simplification and heat reduction in the connected sink.