SLVAFB5 November 2021 TPSM8A29
To showcase how TPSM8A29 offers better transient performance than its fixed frequency counterpart (TPS543B20), both devices were set up using the same external components.
Initial Design | TPSM8A29 | TPS543B20 |
---|---|---|
Output Voltage | 0.9 V | 0.9 V |
Switching Frequency | 600 kHz | 500 kHz |
Input Capacitance | 330-µF + 4 x 22-µF | 330-µF + 4 x 22-µF |
Inductor | 0.6 µH (integrated) | 0.6 µH |
Output Capacitance | 2 x 100-µF | 2 x 100-µF |
Load Transient | 5 A - 13 A, at 4 A/µs step | 5 A - 13 A, at 4 A/µs step |
Transient Voltage pk-pk | 84 mV | 114 mV |
One difference to note here is that the TPSM8A29 module switching frequency setting is 600 kHz and is measured at 614 kHz, whereas The TPS543B20 converter switching frequency setting is 500 kHz and is measured at 550 kHz.