SLVAFE7 September   2022 LM51551

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Design Specification and Key Challenges
  4. 2High-Voltage Power Supply Design Using SEPIC
    1. 2.1 TI HV Supply Architecture Using SEPIC Topology
    2. 2.2 Switching Frequency Shift
    3. 2.3 Voltage Control by External Signal
  5. 3Test Result
    1. 3.1 Efficiency and Power Consumption (100 kHz vs 250 kHz)
    2. 3.2 Linearity of Output Voltages vs VBIAS
    3. 3.3 Output Ripple Measurement
    4. 3.4 Load Transient Test
    5. 3.5 Overload Protection
    6. 3.6 Thermal Image
  6. 4Summary
  7. 5References

High-Voltage Power Supply Design Using SEPIC

The single-ended primary inductance converter is selected to be the topology for a high-voltage power-supply circuit. Figure 2-1 shows the uncoupled inductors reduce the design size and the output voltage can be greater or less than the input with no polarity reversal, which is an excellent choice for an ultrasound transmitter.

Figure 2-1 SEPIC Circuit Topology