SLVAFH4 January 2023 TPS62870 , TPS62870-Q1 , TPS62871 , TPS62871-Q1 , TPS62872 , TPS62872-Q1 , TPS62873 , TPS62873-Q1 , TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1 , TPSM8287A06 , TPSM8287A12 , TPSM8287A15
For the comparison in this application note, the TPS62873EVM-143 is used for the measurements at the single stage converter design and the TPS62873EVM-144 is used for the measurements at the dual converter design. Both circuits are configured to supply a 12-A load at 0.75 V. The circuits are also configured to support a fast load transient from 4.5 A to 12 A in 1 μs, allowing an output voltage deviation of less than 3.3%.
The TPS62873EVM-143 is already configured for this specification, so no modifications are needed for the measurements. The device was used with its default configuration. Figure 2-1 shows an overview of the critical components of the schematic and details of the BOM are listed in Table 2-1.
Ref | Qty | Value | Description | Size | Part Number |
---|---|---|---|---|---|
CIN | 2 | 0.47 µF | Ceramic Capacitor, 10V, X7S | 0402 | GCM155C71A474KE36D |
2 | 2.2 µF | Ceramic Capacitor, 10V, X7S | 0603 | CGA3E3X7S1A225K080AB | |
2 | 10 µF | Ceramic Capacitor, 10V, X7R | 0805 | GCM21BR71A106KE22 | |
U1 | 1 | 2.7-V to 6-V Input, 12A, Fast Transient Synchronous Step-Down Converter with I2C Interface, Remote Sense and Stackability | WQFN-FCRLF16 | TPS62872QWRXSRQ1 | |
L1 | 1 | 110 nH | Inductor | 4.0 × 4.0 × 2.0 mm | XGL4020-111MEC |
C1 | 1 | 1800 pF | Ceramic Capacitor, 50V, X7R | 0402 | |
R1 | 1 | 2.43 kΩ | Resistor 1%, 0.1 W | 0402 | |
C2 | 1 | 10pF | Ceramic Capacitor, 50V, COG/NPO | 0402 | |
COUT | 2 | 0.47 µF | Ceramic Capacitor, 10V, X7S | 0402 | GCM155C71A474KE36D |
2 | 22 µF | Ceramic Capacitor, 10V, X7R | 1206 | GCM31CR71A226KE02 | |
CLOAD | 2 | 47 µF | Ceramic Capacitor, 6.3V, X7R | 1210 | GCM32ER70J476ME19L |
2 | 100 µF | Ceramic Capacitor, 6.3V, X5R | 1210 | GRT32ER60J107ME13L | |
2 | 0.47 µF | Ceramic Capacitor, 10V, X7S | 0402 | GCM155C71A474KE36D |
The TPS62873EVM-144 by default is configured for an output current of 30 A. For the measurements for this application note the TPS62873 devices are changed to the lower current rated TPS62870 devices of the same device family. Since the current rating of the inductor can be lower as well a smaller inductor, the VCTA32252E-R11 was used to replace the larger XGL4020-110. With this modification the required PCB area for the two inductors in the stack is about the same as the required area for the single inductor in the single converter design. The amount of capacitors in the load side capacitor bank is also reduced from the default assembly which was designed to support higher output currents to the same configuration as it is used on the TPS62873EVM-143. Figure 2-2 shows an overview of the critical components of the dual converter schematic. Details of the BOM are listed in Table 2-2.
Ref | Qty | Value | Description | Size | Part Number |
---|---|---|---|---|---|
CIN1, CIN2 | 2 × 2 | 0.47 µF | Ceramic Capacitor, 10V, X7S | 0402 | GCM155C71A474KE36D |
2 × 2 | 2.2 µF | Ceramic Capacitor, 10V, X7S | 0603 | CGA3E3X7S1A225K080AB | |
2 × 2 | 10 µF | Ceramic Capacitor, 10V, X7R | 0805 | GCM21BR71A106KE22 | |
U1,U2 | 2 × 1 | 2.7-V to 6-V Input, 6 A, Fast Transient Synchronous Step-Down Converter with I2C Interface, Remote Sense and Stackability | WQFN-FCRLF16 | TPS62870QWRXSRQ1 | |
L1, L2 | 2 × 1 | 110 nH | Inductor | 3.2 × 3.2 × 2.5 mm | VCTA32252E-R11 |
C1 | 1 | 6800 pF | Ceramic Capacitor, 50V, X7R | 0402 | |
R1 | 1 | 820 Ω | Resistor 1%, 0.1 W | 0402 | |
C2, C3 | 2 | 10 pF | Ceramic Capacitor, 50 V, COG/NPO | 0402 | |
COUT1, COUT2 | 2 × 2 | 0.47 µF | Ceramic Capacitor, 10 V, X7S | 0402 | GCM155C71A474KE36D |
2 × 2 | 22 µF | Ceramic Capacitor, 10 V, X7R | 1206 | GCM31CR71A226KE02 | |
CLOAD | 2 | 47 µF | Ceramic Capacitor, 6.3V, X7R | 1210 | GCM32ER70J476ME19L |
2 | 100 µF | Ceramic Capacitor, 6.3 V, X5R | 1210 | GRT32ER60J107ME13L | |
2 | 0.47 µF | Ceramic Capacitor, 10 V, X7S | 0402 | GCM155C71A474KE36D |
More details of the test boards can be found in the EVM Users Guides for the TPS62873EVM-143 and TPS62873EVM-144.