SLVAFI8 February   2023 TLC6C5748-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Design Considerations for Low EMI
    1. 2.1 Design Considerations Overview
    2. 2.2 Considerations in Detail
      1. 2.2.1 Top-Level Architecture
      2. 2.2.2 High Frequency Signals
        1. 2.2.2.1  Original Setup
        2. 2.2.2.2  3.3 V I/O Voltage Instead of 5 V
        3. 2.2.2.3  Use Independent OSC for GSCLK With Spread Spectrum
        4. 2.2.2.4  Without Using Buffer on GSCLK
        5. 2.2.2.5  Using Snubber on GSCLK
        6. 2.2.2.6  Lower the Signal Frequency
        7. 2.2.2.7  Placement and PCB layout
        8. 2.2.2.8  ESD Enhancement
        9. 2.2.2.9  Demo and Test Results
        10. 2.2.2.10 Bench Test Results
  5. 3Summary
  6. 4References

Using Snubber on GSCLK

In the basis of previous section, #FIG_XJS_JLL_FWB shows test results adding snubber on GSCLK.

GUID-C57F3ECE-FC35-4F26-AD63-D0C37FBB6850-low.jpg Figure 2-7 Test Results of Using 3.3V IO Voltage Setup, GSCLK with SSC and Add Snubber on GCLK (Vertical Direction) from 45MHz to 439MHz