SLVAFL5 September   2023 TPS61299

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction of Water Heater
  5. 2Low Voltage Start-up Boost Converter Introduction
    1. 2.1 General Introduction About TPS61299
    2. 2.2 Introduction about Traditional Start-up Process
    3. 2.3 Down Mode and Boost Mode Operation
  6. 3TPS61299 Ultra-low Voltage Start-up Design
    1. 3.1 Ultra Low Voltage Start-up Set up
    2. 3.2 The Way AVIN influence Start-up Process
    3. 3.3 The Way Vout Influence Start-up Process
    4. 3.4 The Way L Influence Start-up process
      1. 3.4.1 Why With the Larger Inductance, The Smaller PVIN Start-up Can Be Achieved?
      2. 3.4.2 Why Does The Inductance Continue to Increase, The Minimum PVIN to Start Up Is Not Lower
      3. 3.4.3 Why 80 mV Can Start Normally While 70 mV Fail to?
  7. 4Ultra-low Voltage Start-up Design
    1. 4.1 Test Waveform
  8. 5Summary
  9. 6References

General Introduction About TPS61299

The TPS61299 is a synchronous boost converter that operates with a hysteretic control scheme and can achieve ultra-low voltage start-up when the power input signal is only 150 mV when VIN>0.7 V. In addition, the TPS61299 consumes only 95 nA of quiescent current for high efficiency at light loads and the family products offers a wide input current limit from 5 mA to 1.9 A and supports optional true shutdown or force-through when EN is low. The TPS61299 provides fast transient performance modes and accurate load regulation modes for different systems.