SLVAFP4 October   2023 TLC59283

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction of Time-Multiplexing With TLC59283
  5. 2TLC59283 Ringing Simulation Assessment
    1. 2.1 Small Parasitic Inductance of Vin and GND On-Board Without C_sink
      1. 2.1.1 Only Add L_LED1
      2. 2.1.2 Only Add L_LED2
    2. 2.2 Parasitic Inductance of Vin and GND On-Board With 4.7nF C_sink
      1. 2.2.1 L_LED1 Reach 3uH
      2. 2.2.2 L_LED2 Reach 3uH
    3. 2.3 Parasitic Inductance of Vin and GND on Customer’s Board Without C_sink
      1. 2.3.1 Only Add L_LED1
      2. 2.3.2 Only Add L_LED2
      3. 2.3.3 Add L_LED1 and L_LED2
    4. 2.4 Parasitic Inductance of Vin and GND on Customer’s Board With 4.7nF C_sink
  6. 3TLC59283 Ringing Bench Assessment
    1. 3.1 Bench Test Without R_sink and C_sink
    2. 3.2 Bench Test With 1nF C_sink
    3. 3.3 Bench Test With 10nF C_sink
    4. 3.4 Bench Test With 150 Ω R_sink
      1. 3.4.1 Bench Test With 10nF C_sink and 150 Ω R_sink
  7. 4Calculation of Resistor Value in RC Circuit
  8. 5Summary
  9. 6References

Abstract

TLC59283 is a 16-channel constant-current LED driver which is widely use in household appliances market. As the control and indication function has become increasingly rich and diverse, multi-board system is the one of main design to address this requirement. And with that, the parasitic parameters become larger with the increasing of the trace and cable length. This can change the loop characteristics, especially for the current sink control loop. The increased parasitic inductance can lead to loop stability issues, in some specific application conditions, the high frequency harmonic can be observed on current sink and external FETs. This paper explains the cause of the high frequency harmonic and ringing, and also provide the design to solve the issues.