SLVK119 August   2022 TPS7H5005-SEP , TPS7H5006-SEP , TPS7H5007-SEP , TPS7H5008-SEP

 

  1.   TPS7H500x-SEP Production Flow and Reliability Report
  2.   Trademarks
  3. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  4. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 TPS7H500x-SEP Space Enhanced Plastic Production Flow
  5. 3Device Qualification
  6. 4Outgas Test Report

Device Introduction

TPS7H500x-SEP series is a radiation hardened device family in a plastic package which allows these devices to be used in space applications. The device was verified immune to 43 MeV·cm2/mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 50 krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To ensure the quality of TPS7H500x-SEP, it is qualified with Space EP requirements. See Section 3 for further details.