SLVK147A August   2023  – September 2023 TPS7H2201-SEP

PRODUCTION DATA  

  1.   1
  2.   Trademarks
  3. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  4. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Unbiased
      2. 2.3.2 Biased
    4. 2.4 Test Configuration and Condition
  5. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 TPS7H2201-SEP Specification Compliance Matrix
  6. 4Applicable and Reference Documents
    1. 4.1 Applicable Documents
    2. 4.2 Reference Documents
  7. 5Revision History
  8.   A Appendix: HDR TID Report Data

Product Description

The TPS7H2201-SEP is a radiation-tolerant single channel eFuse that provides configurable rise time to minimize inrush current and reverse current protection. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5 V to 7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (EN), which can directly interface with low-voltage control signals.

The TPS7H2201-SEP is available in a ceramic and plastic package with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –55°C to +125°C.