SLVS681F June 2006 – August 2014 TPS62404
PRODUCTION DATA.
| TA | PART NUMBER | DEFAULT OUTPUT VOLTAGE(1) | OUTPUT CURRENT | ||
|---|---|---|---|---|---|
| –40 °C to 85 °C | TPS62400 | OUT1 | Adjustable | 400mA | |
| OUT2 | 600mA | ||||
| TPS62401 | OUT1 | Fixed default | DEF_1 = High 1.1V | 400mA | |
| DEF_1 = Low 1.575V | |||||
| OUT2 | Fixed default 1.8V | 600mA | |||
| TPS62402 | OUT1 | Fixed default | DEF_1 = High 1.8V | 400mA | |
| DEF_1 = Low 1.2V | |||||
| OUT2 | Fixed default 3.3V | 600mA | |||
| TPS62403 | OUT1 | Fixed default | DEF_1 = High 1.1V | 400mA | |
| DEF_1 = Low 1.575V | |||||
| OUT2 | Fixed default 2.8V | 600mA | |||
| TPS62404 | OUT1 | Fixed default | DEF_1 = High 1.9V | 400mA | |
| DEF_1 = Low 1.2V | |||||
| OUT2 | Fixed default 3.3V | 600mA | |||